Hexagon nut low form stainless steel A2 bright 07212-1163
- Oțel, oțel inoxidabil A2 sau A4
- Ideal pentru îmbinări cu șuruburi cu capacitate de încărcare limitată
Sales unit
0,79 €
plus sales tax
Added to your shopping cart
Designation
Hexagon nut
Version 1
low form
Version 2
RH thread
DIN
DIN 439
Product type
nut
Main
material
stainless steel A2
Surface finish
body
bright
D=Thread
M16x1,5
G=thread / for thread
M16x1,5
H=Height
8
SW=key width
24
E
26,76
Kind of fastening
hex head
Thread type
right-hand thread
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
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 04, electro zinc-plated or black oxidised.
Stainless steel A2, bright.
Stainless steel A4, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
These hexagon nuts are used in screw connections exposed to limited loads, e.g. as a locknut for clevis joints or rod ends.
The maximum nut height H max. is shown in the table.
The maximum nut height H max. is shown in the table.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.