Placă de găurire cu bloc de rulmenți scurt oțel structural 08270-03
- Sistem cu cheson pentru dispozitivele de găurire
- Element de montaj pentru bucșe de găurire și bloc de rulmenți într-un set
Sales unit
210,37 €
plus sales tax
Added to your shopping cart
Designation
Drilling plate
Version 1
with short bearing block
Main
material
structural steel
UNSPSC Code
31162800
comprising drill plate
08000-03
comprising short bracket
08100-03
shim washers and pins
1 set
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
Description
Material
Consultați 08000 - 08180.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.