Placă de susținere a bucșei de găurit oțel structural 08650-02
- Pentru preluarea bucșelor de foraj
- Accesoriu pentru menghină pentru găurire
Sales unit
399,81 €
plus sales tax
Added to your shopping cart
Designation
Drill bush holder plate
Main
material
structural steel
B
68
B1
30
B2
4
B3
30
B4
47
B5 with
bush holder
size 1 and 2
87
B5 with
bush holder
size 3 to 8
103
B6
17
D1
16
D2
16
E1
50
H
19
L
120
L1
80
L2
100
Suitable for
cylinder jig
size
2
UNSPSC Code
31162800
Description
Material
Oțel 1.0036.
Version
lucioasă.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.