text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Raw magnet
Version 1
Bar type
Main material
AlNiCo
Surface finish body
bright
D=outside diameter
4 +0/-0,2
L=Length
16 ±0,1
Magnetic force N
1,9
Temperature* max. °C
450
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
AlNiCo (aluminium, nickel, cobalt).
Version
Bright.
Note
Unshielded system.
Temperature range
max. 450°C.
Assembly
The magnets can be mounted by press-fit or gluing.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought