Magnet brut Magnet bară AlNiCo bright 09003-0420
- Elemente de fixare flexibile, ușor de îndepărtat, cu închidere prin forță
- Domenii de aplicare: Inginerie mecanică, ingineria instalațiilor
- Interval de temperatură până la 450 °C
- Montaj: injectare sau lipire
Sales unit
1,46 €
plus sales tax
Added to your shopping cart
Designation
Raw magnet
Version 1
Bar type
Main
material
AlNiCo
Surface finish
body
bright
D=outside diameter
4 +0/-0,2
L=Length
20 ±0,1
Hazardous goods class
Danger goods class 9
Magnetic
force
N
2
Temperature*
max. °C
450
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
AlNiCo (aluminiu, nichel, cobalt)
Version
lucioasă.
Note
Sistem neecranat.
Temperature range
max. 450 °C.
Assembly
Magneții pot fi fixați prin presare sau lipire.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.