Raw magnet ring magnet NdFeB nickel-plated 09001-38
- Elemente de fixare flexibile, ușor de îndepărtat, cu închidere prin forță
- Domenii de aplicare: Inginerie mecanică, ingineria instalațiilor
- Interval de temperatură până la 80 °C
- Montaj: injectare, înșurubare sau lipire
Sales unit
12,49 €
plus sales tax
Added to your shopping cart
Designation
Raw magnet
Version 1
ring magnet
Form
B
Main
material
NdFeB
Surface finish
body
nickel-plated
D1=Fastening hole
12 ±0,1
D=outside diameter
38 ±0,1
H
4 ±0,1
Hazardous goods class
Danger goods class 9
Magnetic
force
N
110
Temperature*
max. °C
80
UN No.
2807
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
Description
Material
NdFeB (neodymium).
Version
Galvanised.
Note
The NdFeB raw magnets are an unshielded magnetic system.
Neodymium-iron-boron magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Neodymium-iron-boron is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
Neodymium-iron-boron magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Neodymium-iron-boron is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
Temperature range
max. 80°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.