Telescopic rail Full extension both sides aluminium silver anodised 21335-23-0400
- Pentru aplicații cu sarcini grele
- Cursă ușoară
Unitatea de vânzare
420,77 € / Bucată
plus TVA.
Adăugat la coșul de cumpărături
Designation
Telescopic rail
Version 1
Full extension both sides
Product type
standard
Main
material
aluminium
Surface finish
body
anodised
Main
colour
silver
Component
material
stainless steel
B=Width
26,5
H=Height
80
L=Length
400
A
385
A1
117,5
A2
75
Assembly
side mounting
L1
422
Loading
per pair
kg
210
Manufacturer
Item number
DA4165-0040
Packaging type
1 unit = 1 pair
Travel
S
400
UNSPSC Code
31171514
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
Rails aluminum.
Ball cage and balls steel.
Ball cage and balls steel.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension both sides, the travel is roughly equal to the installation length. This ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load-bearing capacities stated were determined for a rail spacing of 600 mm.
To ensure the best possible mounting, all fastening points should be used.
These slides are not suitable for horizontal installation.
A system re-lubrication with high-pressure grease is recommended after 2,000 cycles.
The end stops were tested at the specified load capacity over ten cycles at an impact speed of 0.8 m/s. External end plates are also recommended.
To ensure the best possible mounting, all fastening points should be used.
These slides are not suitable for horizontal installation.
A system re-lubrication with high-pressure grease is recommended after 2,000 cycles.
The end stops were tested at the specified load capacity over ten cycles at an impact speed of 0.8 m/s. External end plates are also recommended.
Temperature range
-20 °C to +70 °C.
Notă importantă privind descărcarea modelelor CAD
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.