Telescopic rail Full extension QT steel galvanised 21337-10-0900
- Șine telescopice pentru sarcini mari
Sales unit
€661.66
plus sales tax
Added to your shopping cart
Designation
Telescopic rail
Version 1
Full extension
Version 2
compact
Product type
standard
Main
material
QT steel
Surface finish
body
galvanised
B=Width
50
D=Thread
M8
H=Height
30
L=Length
900
Assembly
side mounting
L1
50
L2
325
Loading
per pair
kg
360
No. of
holes
6
Size
50
Travel
S
900
UNSPSC Code
31161522
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Rails steel.
Ball cages steel.
Ball stainless steel.
Ball cages steel.
Ball stainless steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Ball cages, galvanised.
Balls hardened.
Note for ordering
Sold individually.
Note
Telescopic slides with full extension have a travel equal to the installed length, which ensures greater comfort and accessibility. The telescopic slides achieve the specified load capacities when side-mounted.
The static load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The load capacity is ca. 70% lower by horizontal mounting.
Suitable for a slide spacing up to 1,000 mm.
The static load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The load capacity is ca. 70% lower by horizontal mounting.
Suitable for a slide spacing up to 1,000 mm.
Technical Data
Traversing speed: 0.5 m/s.
Temperature range
-20 °C - +180 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.