Telescopic rail partial extension both sides steel galvanised 21334-05-0508
- Extindere în ambele direcții
- Cursă ușoară
- Stabilitate laterală ridicată prin ghidare precisă
Sales unit
€50.84 / Piece
plus sales tax
Added to your shopping cart
Designation
Telescopic rail
Version 1
partial extension both sides
Product type
standard
Main
material
steel
Surface finish
body
galvanised
B=Width
9,5
H=Height
35,3
L=Length
508
A
28,7
A1
111
A2
225,3
A3
339,6
A4
450,9
A5
479,3
Assembly
surface mounting
Loading
per pair
kg
32
Manufacturer
Item number
DZ2002-0020-2
Packaging type
1 unit = 1 pair
Travel
S
373,9
UNSPSC Code
31171514
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
Description
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Ball cages, galvanised.
Balls hardened.
Note for ordering
Sold in pairs.
Note
On telescopic slides with partial extension both sides, the travel is less than the installed length. These are a low-cost solution for guiding drawers or similar items with little friction and high lateral stability. Latches in the middle position. The side fasteners on the inner rail are replaced by support brackets. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Advantages
Pulls out in both directions
Light running
Precise guidance for high lateral stability
Light running
Precise guidance for high lateral stability
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.