text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Linear ball bearing
Version 1
centre flange, square type
Version 2
double bearing
Main material
steel
Component material
plastic
D1=Shaft diameter
75
D=internal diameter
50
L=Length
192
B
88
D3
94
D4
9
D5
14
Dynamic load rating N
6080
L1
13
Static load rating N
15900
T
8,1
UNSPSC Code
31171510
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
Description

Material
Housing steel.
Cage plastic.
Balls steel.
Version
The linear ball bearings correspond to ISO 10285 series 3. With a seal both ends. The linear ball bearings are have a plastic cage. This makes for quiet running and outstanding run quality. With centre flange for direct mounting on the housing. Double bearing type for use under torque loads.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with seals both ends should be lubricated before installation. The specified load ratings apply with the use of hardened and ground shafts.
Temperature range
-20 °C to +80 °C.
Accessory
Precision guide shafts 21595.
Fastening screws 07160.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem