{"product":{"productId":"agid.18333","price":4.34,"name":"Angrenaje cu pinion din oțel, modulul 1, dințate frezate, dințate drepte, unghi de cuplare 20°, forma A, cu butuc"},"currency":"EUR"}
- Domenii de aplicare: Inginerie mecanică, ingineria instalațiilor, tehnologie de transport, robotică
- Orificiul poate fi prelucrat ulterior
Description
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Engagement angle 20°, bright.
Note
The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.