text.skipToContent text.skipToNavigation
EN
Choose your language
Denumire
Roată de curea dințată
Varianta 2
pentru bucșă conică de fixare 1615
ISO
1940
Formă
D
Materialul corpului de bază
Fontă cenușie
Suprafața corpului de bază
fosfatizat
B=lățime
60
BR=Lățimea curelei
50
D=Diametru
96,77
N=număr de dinți
38
P=Profil
HTD 8M
D3
95,39
D4 max.
104
D5
75
L
38
UNSPSC Code
31161609
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
Description

Material
Cast Iron.
Version
Phosphated
Note
Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. Conical hole for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters. Pulleys with a taper hole are statically balanced as per ISO 1940 grade G16.
Accessory
Taper clamping bushes 23200.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem