V-Belt type 17/b neoprene 22071-30686
- Antistatic
- Endless design
- With polyester tension cords
- Equal length
Unitatea de vânzare
€13.21
plus TVA.
Adăugat la coșul de cumpărături
Denumire
Curea trapezoidală
Varianta 1
Tip 17/B
DIN
DIN 2215
Materialul
corpului de bază
neopren
KZZ. = abreviere
B 27
B1
14
B2
9,4
H
11
Lungime efectivă
LW
731
Lungime exterioară
LA
755
Lungime interioară
LI
686
Lățimea curelei
17
UNSPSC Code
31161606
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descriere
Material
Neoprene with polyester tensile cord.
Note
Endless V-belt acc. to DIN 2215 (classic V-belt). Electrically conductive acc. to ISO 1813. The V-belts are of equal length (from 1000 mm).
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Temperature range
-55 °C to +70 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Assembly
The belts need to be tensioned after installation. Re-tensioning is required after an initial run time of 15 - 20 minutes.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
Notă importantă privind descărcarea modelelor CAD
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.