text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Angle bracket
Form
B
Main material
stainless steel
Surface finish body
bright
Suitable for
Kettenspanner Gr. 0
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
Description

Material

Steel or stainless steel 1.4301.

Version
Steel powder coated.
Stainless steel bright.
Note
Angle bracket for easy mounting of the chain tensioner It offers additional flexibility for alignment and adjustment. The slotted holes enable easy readjustment when the usual tensioning range is exceeded. Misalignments can be compensated for by lateral adjustment.

Item number 22281-90-20000 is supplied with stainless steel fastening material (M6x40 cap screws, nuts and washers).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought