Trapezoidal thread spindle Clockwise thread rolled mild steel 24000-300611X1000
- Conform cu dimensiunile și cerințele DIN 103
- Cu autoblocare în zona filetului de reglare
- Fără protecție specială necesară în stare de repaus
- Precizie ridicată
- Variantă: din oțel sau oțel inoxidabil
Sales unit
43,59 €
plus sales tax
Added to your shopping cart
Designation
Trapezoidal thread spindle
Version 1
Clockwise thread rolled
Version 2
single start
Main
material
mild steel
DxP=thread
Tr 30x6
L=Length
1000
D1
max.
26,882
D1
min.
26,547
D2
21,9
Steel code
1.0401
UNSPSC Code
31171515
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
Description
Material
Oțel călit în carcasă 1.0401 (C15) sau oțel inoxidabil 1.4301 (axe spiralate din oțel inoxidabil 1.4305).
Version
Steel rolled, bright.
Stainless steel up to Tr 40x7 rolled, above this whirled, bright.
Stainless steel up to Tr 40x7 rolled, above this whirled, bright.
Note
Rolled, high precision trapezoidal thread spindles.
ISO trapezoidal thread based on DIN 103.
The trapezoidal thread spindle is a transmission thread with relatively high friction. Standard thread forms are self-locking. This has the advantage that they generally do not need to be secured in the rest position.
Tolerance class 7e
Pitch precision 0.3/300 mm
Length sawed with excess, ends not deburred.
ISO trapezoidal thread based on DIN 103.
The trapezoidal thread spindle is a transmission thread with relatively high friction. Standard thread forms are self-locking. This has the advantage that they generally do not need to be secured in the rest position.
Tolerance class 7e
Pitch precision 0.3/300 mm
Length sawed with excess, ends not deburred.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.