Trapezoidal thread nut RH thread stainless steel 24007-200412
- Conform cu dimensiunile și cerințele DIN 103
- Pentru mișcări de reglare în regimul manual
- Se poate folosi ca piuliță de fixare
Sales unit
23,49 €
plus sales tax
Added to your shopping cart
Designation
Trapezoidal thread nut
Version 1
RH thread
Version 2
single start
Main
material
stainless steel
DxP=thread
Tr 20x4
L=Length
30
SW
30
UNSPSC Code
31171515
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
Description
Material
Steel C35Pb.
Stainless steel 1.4305.
Version
Bright.
Note
ISO trapezoidal thread according to DIN 103.
for adjustments during manual operation and as fastening nuts. Not advisable for use with motorised drives due to the steel/steel material pairing.
Tolerance class 7H.
for adjustments during manual operation and as fastening nuts. Not advisable for use with motorised drives due to the steel/steel material pairing.
Tolerance class 7H.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.