text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material

Z-piece, U-piece, frame piece, hinge pin and pin steel or stainless steel 1.4301.

Version
Z-piece, U-piece, frame part, hinge pin and pin steel, electro zinc-plated.
Z-piece, U-piece, frame piece, hinge pin and pin stainless steel, polished.
Note
The hinges are not visible to the user.
They can be mounted for right or left use.
Adjustable horizontally.

The opening angle of the hinges is 90° or 180°.
Assembly
Central guide that prevents vertical tilting during assembly.
Drawing reference
1) Z-piece
2) Frame
3) Hinge pin
4) Pin
5) U-piece
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem