Hinge screw on steel galvanised 27876-05-067011619321
- Domenii de aplicare: Inginerie mecanică, construcții de mobilier, uși, clapete, capote
- Oțel inoxidabil 1.4301
- Variantă: lustruit mat
- Pentru uși interioare
- Posibilitate de lubrifiere prin niplul de ungere
Unitatea de vânzare
€16.79
plus TVA.
Adăugat la coșul de cumpărături
Denumire
Balama
Varianta 1
înșurubabil
Formă
A
Tipul de formă
flanșă lungă
Tip de produs
Balama
Materialul
corpului de bază
oțel
Suprafața
corpului de bază
zincat
A1= distanța de găurire la stânga
32
A2= distanța de găurire dreapta
19
A3= lungimea aripii stângi
116
A4 = lungimea aripii drepte
70
A=lungime
186
B=lățime
65
D=Diametru
16,5
B2
51
B3
7
D1
6,6
D2
8
F1
N
7500
F2
N
1300
H
19
H1
9,5
H2
4
Tip montaj
Găuri de fixare
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descriere
Material
Steel.
Stainless steel 1.4301.
Version
Steel galvanised, chromed or matt brass plated.
Stainless steel matt polished.
Stainless steel matt polished.
Note
Strap hinge for in-frame doors.
The opening angle is max. 270°.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
The opening angle is max. 270°.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
Drawing reference
1) Both rolled ends of long leaf are welded
2) Grease nipple
3) Fixed pin
2) Grease nipple
3) Fixed pin
Notă importantă privind descărcarea modelelor CAD
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.