Hinge screw on steel chromed 27876-05-074404427272
- Domenii de aplicare: Inginerie mecanică, construcții de mobilier, uși, clapete, capote
- Oțel inoxidabil 1.4301
- Variantă: lustruit mat
- Pentru uși interioare
- Posibilitate de lubrifiere prin niplul de ungere
Sales unit
4,09 €
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
screw on
Form
E
Form definition
rectangular
Product type
Hinge
Main
material
steel
Surface finish
body
chromed
A1=Hole spacing left
27,2
A2=hole spacing right
27,2
A3=Wing length left
44,5
A4=Wing length right
44,5
A=Length
89
B=Width
89
D=diameter
10,6
B2
71,4
B3
8,8
D1
7
D2
6
F1
N
5000
F2
N
1500
H
6
H1
3
H2
2,2
Kind of fastening
fastening holes
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Oțel.
Oțel inoxidabil 1.4301.
Version
Steel galvanised, chromed or matt brass plated.
Stainless steel matt polished.
Stainless steel matt polished.
Note
Strap hinge for in-frame doors.
The opening angle is max. 270°.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
The opening angle is max. 270°.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
Drawing reference
1) Both rolled ends of long leaf are welded
2) Grease nipple
3) Fixed pin
2) Grease nipple
3) Fixed pin
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.