Rod end with plain bearing free-cutting steel galvanised 27628-01-101
- Articulație bilă din oțel călit pentru rulmenți
- Carcasă de rulment cu material PTFE
- Nu necesită întreținere
- Variantă: filet către dreapta sau către stânga
Sales unit
13,50 €
plus sales tax
Added to your shopping cart
Designation
Rod end
Version 1
with plain bearing
Version 2
LH thread
DIN ISO
DIN ISO 12240-1
Main
material
free-cutting steel
Surface finish
body
galvanised
Component
material
bronze
D1=Thread
M10
D=Fastening hole
10
L=thread length
20
A
43
B
28
B1
6,5
D2
15
D3
19
Dynamic
base loads
kN
14,5
H
14
H1
10,5
K
19,05
L1
57
Lagerspiel (μm)
0-32
SW
17
Static
base loads
kN
18
Thread type
internal thread
α
13
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Housing size (D) 5-12 turned free-cutting steel.
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
Version
Galvanised.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.