Plate ECO stainless steel 27830-10302
- Components for assembling a swivel foot
- Application sectors: machine and equipment construction, logistics and assembly
- Any plate can be combined with any threaded spindle
- The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping
- Form A without anti-slip plate
Sales unit
€8.58
plus sales tax
Added to your shopping cart
Designation
Plate
Version 1
ECO
Form
A
Main
material
stainless steel
D=plate diameter
30
H=Height
11,5
Load rating
max. kN
22
UNSPSC Code
31161518
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
Description
Material
Plates thermoplastic; die-cast zinc or stainless steel 1.4305.
Version
Thermoplastic plate black.
Die-cast zinc plate blue galvanised.
Stainless steel plate bright.
Die-cast zinc plate blue galvanised.
Stainless steel plate bright.
Note
BASIC swivel feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles, see 27832.
For matching threaded spindles, see 27832.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.