text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Plate
Version 1
ECO
Version 2
anti-slip plate
Form
B
Main material
stainless steel
D=plate diameter
40
H=Height
14,5
Load rating max. kN
24
UNSPSC Code
31161518
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
Description

Material

Plate thermoplastic, die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.

Version
Thermoplastic plate black.
Die-cast zinc plate blue galvanised.
Stainless steel plate bright.
Note
BASIC levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see 27832.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem