Plate ECO stainless steel 27830-20502
- Components for assembling a swivel foot
- Application sectors: machine and equipment construction, logistics and assembly
- Any plate can be combined with any threaded spindle
- The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping
- Form B with anti-slip plate
Sales unit
€15.18
plus sales tax
Added to your shopping cart
Designation
Plate
Version 1
ECO
Version 2
anti-slip plate
Form
B
Main
material
stainless steel
D=plate diameter
50
H=Height
17,5
Load rating
max. kN
26
UNSPSC Code
31161518
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
Description
Material
Plate thermoplastic, die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.
Version
Thermoplastic plate black.
Die-cast zinc plate blue galvanised.
Stainless steel plate bright.
Die-cast zinc plate blue galvanised.
Stainless steel plate bright.
Note
BASIC levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see 27832.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see 27832.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.