text.skipToContent text.skipToNavigation
RO
Choose your Language
Designation
Adjustment plug
Version 1
with non-slip inserts
Version 2
for round tubes
Form
A
Form definition
round
Main material
polyamide
Main colour
black
D1=Thread
S42X2
D=diameter
60
H=Height
6
L=Length
34,7
H1
10
L1
40
Load rating max. kN (static load only)
3
SW
58
Suitable for
Ø60x1,5-2
UNSPSC Code
31161518
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
Corp de bază din poliamidă.
Inserție antiderapantă din poliuretan.
Version
Body black.
Note
There should be no load on the feet when adjusting.
The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat.
The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.

The lamellar form of the nut can be closed or interrupted.

Forms A and B: from 60 mm with fitted threaded shell.
Application
The adjustment plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Particularly suitable for preventing sliding on smooth floors.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.

Descoperiți gama de produse norelem