text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Plug
Version 1
with felt glide surface
Version 2
for round tubes
Form
A
Form definition
round
Main material
polythene
Main colour
black
D=diameter
32
H=Height
5
L=Length
11,5
H1
3,5
Suitable for
Ø32x0.8-3
UNSPSC Code
27111706
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
Description

Material
Body polyethylene.
Glide face synthetic needle felt.
Version
Body black.
Note
The felt surface enables gentle and quiet gliding or sliding.

The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
Application
The plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Especially suitable to avoid scratches on sensitive and hard floors such as stone or laminate.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought