text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw plug
Version 1
without vent
Version 2
with fill symbol
Form
A
Main material
thermoplastic
Main colour
black
D1=Diameter/Thread
G3/8
D=outside diameter
20,5
Kind of fastening
screw in
L
9
L1
10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Termoplastic, poliamidă 66. Inel, cauciuc (NBR).
Version
negru.
Temperature range
Rezistent la temperatură la ulei până la 100 °C.
Drawing reference
1) Garnitură inelară
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought