text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping screw
Form
B
Form definition
flattened
Main material
steel
Component material
brass
UNSPSC Code
31162800
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Screw steel.
Clamping ring brass.
Version
Screw black oxidised.
Clamping ring bright.
Note
The clamping screw with clamping ring is screwed into the clamping bolt from above. They clamp the workpiece securely and effectively. A soft, replaceable brass clamping ring prevents damage or scratches to the workpiece.

Form A: Standard screw with minimised interference contour due to very flat screw head.

Form B: Bearing screw for large series production. The flattened clamping ring enables quick workpiece removal.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem