Block cylinder hydraulic steel black oxidised 04624-50-405012021
- Racletă metalică integrată
- Opțiuni de montare versatile
Sales unit
296,11 €
plus sales tax
Added to your shopping cart
Designation
Block cylinder
Version 1
hydraulic
Form
B
Form definition
double-acting
Main
material
steel
Surface finish
body
black oxidised
B
85
B1
63
B3
31,5
Compressive force
at 100 bar
(kN)
12,6
Connection
type
o-ring flange connection
D
25
D1
18
D2
10,5
D3
16,5x7
D4
5
D5
9,8
Effective
piston area
(cm²)
12,5
G
M16x27
H
63
H1
40
H3
1,1
L
104
L1
10,6
L2
10
Piston Ø
40
SW
22
Tractive force
at 100 bar
(kN)
7,7
travel
50
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Block cylinders with piston rod with internal thread are ideally suited for clamping situations where short travel with high forces is required. Block cylinders can be used as thrust or traction cylinders. Various thrust pieces can be screwed into the internal threads of the piston rods The block cylinders ensure a high operating pressure and are easy to fasten using cap screws due to their compact, cubic housing design. A double hydraulic seal is installed in the block cylinders as standard. This creates technical advantages for the rod-side seal for low-leakage continuous operation. Metal wipers are also installed in the block cylinders as standard to prevent the ingress of swarf.
Material
Housing and piston steel.
Seal NBR
Seal NBR
Version
Housing black oxidised.
Piston hardened.
Piston hardened.
Note
Transverse forces on the block cylinders should be avoided.
If the block cylinder is mounted transversely to the cylinder axis, additional support for the block cylinder is recommended. If the block cylinder is used as a thrust cylinder, the support should be on the underside; if it is used as a traction cylinder, it should be on the rod side.
Permissible dynamic loads during the piston advance stroke must be observed.
A vent port is required for the single-acting block cylinders.
Penetration of cutting and cooling fluids into the cylinder must be prevented.
Thrust pieces are not supplied.
Follow safety instructions.
If the block cylinder is mounted transversely to the cylinder axis, additional support for the block cylinder is recommended. If the block cylinder is used as a thrust cylinder, the support should be on the underside; if it is used as a traction cylinder, it should be on the rod side.
Permissible dynamic loads during the piston advance stroke must be observed.
A vent port is required for the single-acting block cylinders.
Penetration of cutting and cooling fluids into the cylinder must be prevented.
Thrust pieces are not supplied.
Follow safety instructions.
Method of operation
- Thread connection.
- O-ring flange connection.
- O-ring flange connection.
Technical Data
Max. operating pressure: 500 bar.
Assembly
See mounting contour.
Advantages
- Integrated metal wiper.
- Versatile mounting possibilities.
- Wide travel range.
- Large force range.
- Low mounting dimensions.
- Double hydraulic seals installed.
- Versatile mounting possibilities.
- Wide travel range.
- Large force range.
- Low mounting dimensions.
- Double hydraulic seals installed.
Scope of delivery
2x O-rings (for flange connection operating mode) supplied.
Drawing reference
Form A: Longitudinal and transverse holes, screwed connection
Form B: Underside, centre hole, O-ring flange connection
Form C: Wide side, O-ring- flange connection
1) Mounting contour
Form B: Underside, centre hole, O-ring flange connection
Form C: Wide side, O-ring- flange connection
1) Mounting contour
Accessory
- Rest pads 02153.
- Self-aligning pads 02000, 02080, 02081, 02005, 02006.
- Gripper screws, hexagonal 07114.
- Self-aligning pads 02000, 02080, 02081, 02005, 02006.
- Gripper screws, hexagonal 07114.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.