text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping rail
Version 1
for multi-clamping system
Version 2
short version
Main material
tool steel
Surface finish body
hardened and ground
B=Width
72
H=Height
72
L=Length
140
B1
42
B2
30
B3
58
B4
18
D1
16
D2
26
D3
M6
D4
M6
H1
14
H2
30
H3
15
H4
15
H5
22
L1
100
L2
40
L3
100
L4
77
L7
2
L8
0,7
UNSPSC Code
31162800
suitable for system width
72
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Oțel pentru unelte.
Version
călit și șlefuit (HRC 55 ±2).
Note
The clamping rails can be fastened using various methods.
1. Lateral edge for clamping claw set. Clamping claws can be fastened at any desired position.
2. Holes for DIN cap screws.
3. One 18H7 alignment slot for T-slot tables.
4. Ø12F7 and Ø16F7 reamed holes for 50 mm grid systems.
Technical Data
The maximum clamping forces and the tightening torques given for the respective system widths for the 41510, 41510-10 and 41510-20 product families must be observed.
Application
With the short clamping rails, clamping tasks can be implemented with low space requirements. The precision toothing enables very accurate positioning of the fixed jaws. Due to the scale on the side of the clamping rails, each position of the fixed jaws can be documented and reset identically. Stops can be mounted in the tapped holes on the side.
Advantages
Universal and flexible application.
A number of short clamping rails can also be used to adapt flexibly to different clamping situations.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem