Swivel castor with stop-fix locking system rubber 95010-050182
- Swivel castor housing with double ball bearing
- Sprockets with plain bearing
- Steel plate housing
- Polyamide rim
- Solid rubber tread, trackless
Sales unit
€11.65
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
with stop-fix locking system
Main
material
rubber
Component
material
steel
B=belt width
18
D=roller diameter
50
H=total height
69
A
25
D1
11
D2
43
Kind of fastening
mounting plate
Permissible
load
kg
40
R
50
Wheel
bearing
Plain bearing
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
Description
Material
Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Wheel treads solid rubber.
Wheel rims polyamide.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Swivel and fixed castors with bolt hole.
Wheels grey, non-marking.
Swivel and fixed castors with bolt hole.
Wheels grey, non-marking.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.