Swivel castor without locking system steel 95020-16050
- Swivel castor housing with double ball bearing
- Wheels with ball bearing
- Steel plate housing
- Steel wheel rim
- Solid rubber tread, shock- and impact-resistant
Sales unit
€196.10
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Main
material
steel
Component
material
rubber
B=belt width
50
D=roller diameter
160
H=total height
202
A
65
B1
80
B2
75
B3
110
D1
11
Kind of fastening
mounting plate
L
140
L1
105
Permissible
load
kg
400
R
145
Wheel
bearing
Ball bearing
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
Description
Material
Housing thick steel plate.
Tyres steel-wire reinforced elastic solid rubber.
Wheel body welded steel.
Tyres steel-wire reinforced elastic solid rubber.
Wheel body welded steel.
Version
Housing press formed.
Reinforced fork, base plate and centre pin.
Double ball bearing with hardened shells in the castor head.
Precision ball bearings in the wheels.
Reinforced fork, base plate and centre pin.
Double ball bearing with hardened shells in the castor head.
Precision ball bearings in the wheels.
Note
These castors are particularly impact and shock proof and assure a high service life.
Wheel axle bolted.
Wheel axle bolted.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.