Fixed castor without locking system rubber 95012-080251
- Roți cu rulmenți netezi
- Carcasă din tablă de oțel
- Jante din poliamidă
- Bandă de rulare din cauciuc solid, rezistentă la șocuri și impact
Sales unit
19,78 €
plus sales tax
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Main
material
rubber
Component
material
steel
B=belt width
25
D=roller diameter
80
H=total height
111
Kind of fastening
mounting plate
Permissible
load
kg
60
Wheel
bearing
Plain bearing
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
Description
Material
Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Wheel treads solid rubber.
Wheel rims polyamide.
Version
Pressed housing; wheels with slide bearing
Note
Wheel axle bolted.
Solid rubber tyres are shock and impact proof and non-corroding.
Solid rubber tyres are shock and impact proof and non-corroding.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.