Swivel castor without locking system polyamide 95034-15050
- Carcasă roți pivotante cu rulmenți dubli cu bile
- Roți cu rulmenți netezi
- Carcasă din tablă de oțel
- Roată din poliamidă, rezistentă la abraziune
Sales unit
60,26 €
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Main
material
polyamide
Component
material
steel
B=belt width
50
D=roller diameter
150
H=total height
190
A
60
B1
80
B2
75
B3
110
D1
11
Kind of fastening
mounting plate
L
140
L1
105
Permissible
load
kg
400
R
135
Wheel
bearing
Plain bearing
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
Description
Material
Housing steel plate.
Wheels PA 6.
Wheels PA 6.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Plain bearings in the wheels.
Double ball bearing with ball shield in the castor head.
Plain bearings in the wheels.
Note
The PA 6 wheels have a low rolling resistance, are non-corroding, resist abrasion and are particularly shock and impact proof.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.