{"product":{"productId":"agid.30353","price":2.54,"name":"Star grips with safety cable similar to DIN 6336, metal parts stainless steel - inch"},"currency":"EUR"}
Material
Grip thermoplastic.
Bush and screw stainless steel 1.4305 (AISI 303 equivalent).
Safety cable elastic TPU.
Version
Bush and screw bright.
Afișați mai mult
Afișați mai puțin
Star grips with safety cable similar to DIN 6336, steel parts stainless steel, internal thread, Form KS - inch
de la
2,93 €
plus TVA.
plus costuri de transport
Star grips with safety cable similar to DIN 6336, steel parts stainless steel, external thread, Form LS - inch
de la
2,54 €
plus TVA.
plus costuri de transport
Descriere
Material
Grip thermoplastic.
Bush and screw stainless steel 1.4305 (AISI 303 equivalent).
Safety cable elastic TPU.
Version
Bush and screw bright.
Note
Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly
Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Make sure that the anchor is not too far from where the star grip is to be used.
Drawing reference
Form KS: tapped bush, with cap
Form LS: external thread
Form LS: external thread