{"product":{"productId":"agid.23529","price":17.64,"name":"2-spoke handwheels, polished aluminium - inch"},"currency":"EUR"}
Material
Handwheels aluminium.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.
Version
Wheel rim turned and polished.
Afișați mai mult
Afișați mai puțin
2-spoke handwheels, polished aluminium, without grip - inch
de la
17,64 €
plus TVA.
plus costuri de transport
2-spoke handwheels, polished aluminium, with fixed cylindrical grip - inch
de la
26,12 €
plus TVA.
plus costuri de transport
2-spoke handwheels, polished aluminium, with revolving cylindrical grip - inch
de la
31,26 €
plus TVA.
plus costuri de transport
Descriere
Material
Handwheels aluminium.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.
Version
Wheel rim turned and polished.
Note
For the inch series, dimension D2 is in inches, all other dimensions are in mm.
On request
Hubs with square socket or powder-coated handwheels.