- Robust
- Versatile mounting options
- High-precision
Description
Product description
These pedestal bearings made of extruded aluminum profile have six mounting holes and meet all the requirements placed on a housing.
Material
Aluminium.
Note
All linear ball bearings with standard installation heights can be combined with the pedestal bearings.
Accessory
Linear plain bearing 21495-01.
Linear ball bearing with plastic cage 21500.
Linear ball bearing with steel cage 21505.
Stainless steel linear ball bearing 21505-01.
Linear ball bearing, self-aligning 21510.
Linear ball bearing, self-aligning, high load rating 21515.
Linear ball bearing with plastic cage 21500.
Linear ball bearing with steel cage 21505.
Stainless steel linear ball bearing 21505-01.
Linear ball bearing, self-aligning 21510.
Linear ball bearing, self-aligning, high load rating 21515.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.