text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring plunger
Version 1
with thread lock
Main material
stainless steel
Component material
pin stainless steel
D=Thread (inch)
5/16-18
H=Stroke
2
L=Length
16
D1
4
L1
8
Loosening torque approx. Nm
0,38
N
1,2
Spring strength
light
Spring force final pressure F2 approx. N
15
Spring force initial pressure F1 approx. N
7
Tightening torque approx. Nm
1,1
carrier form
slot
pin form
thrust pin
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
Description

Material
Manșon 1.4305.

Știft de presiune 1.4034.

Arc 1.4310.



Fit de nailon de blocare.
Version
lucioasă.
Știft de presiune întărit.
Note
Pentru articolele vamale, formularul D este dat în inci, toate celelalte forme în mm.
Drawing reference
L2 = approx. 2x thread pitch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought