Fixed castor without locking system rubber 95019-FVL204
- Rezistență chimică foarte ridicată la multe substanțe agresive, cu excepția uleiurilor
- Suprafață de rulare care nu lasă urme
Sales unit
€78.41
plus sales tax
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Main
material
rubber
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 1/4
D=Rollendurchmesser in Zoll
3 1/2
H=Gesamthöhe in Zoll
4 11/16
B1 in inch
1 3/4
B3 in inch
2 1/2
D1 in inch
5/16
Kind of fastening
mounting plate
L
inch
3 5/8
L1 in inch
3 1/16
L2 in inch
2 3/4
Permissible
load
lbs
935
R in inch
1 3/4
UNSPSC Code
31161507
Wheel
bearing
Ball bearing
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
Description
Material
Housing steel plate.
Wheel body PA 6 with vulcanised elastic solid rubber tyre.
Wheel body PA 6 with vulcanised elastic solid rubber tyre.
Version
Housing, press-formed.
Ball bearing wheel axle bearings.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Wheels are shock and impact proof.
Wheels are shock and impact proof.
Temperature range
-20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.