text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Main material
rubber
Component material
steel
Surface finish component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 1/4
D=Rollendurchmesser in Zoll
3 1/2
H=Gesamthöhe in Zoll
4 11/16
A in inch
1 7/16
B1 in inch
1 3/4
B3 in inch
2 1/2
D1 in inch
5/16
Kind of fastening
mounting plate
L inch
3 5/8
L1 in inch
3 1/16
L2 in inch
2 3/4
Permissible load lbs
880
R in inch
3 3/16
UNSPSC Code
31161506
Wheel bearing
Ball bearing
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
Description

Material
Housing steel plate.
Wheel body PA 6 with vulcanised elastic solid rubber tyre.
Version
Housing pressed. Swivel castor housing with 2x ball bearings in the swivel head and ball protection. Wheels with ball bearing.
Note
Wheel axle bolted.
Wheels are shock and impact proof.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought