Locating bush for indexing plungers steel hardened and black oxid finish 03099-50-06
- Ajutor pentru sarcini de poziționare precisă
- Rezistență ridicată la uzură
Sales unit
5,37 €
plus sales tax
Added to your shopping cart
Designation
Locating bush
Version 1
for indexing plungers
Main
material
steel
Surface finish
body
hardened and black oxid finish
D1=Thread
M12x1,5
D2=Outside diameter
19
D=diameter
6
L=thread length
10
SW=key width
4
H
15,5
H1
11,5
T
10
UNSPSC Code
31162800
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
Description
Material
Steel or 1.4034 stainless steel.
Version
Steel hardened and black oxidised.
Stainless steel, hardened, bright.
Stainless steel, hardened, bright.
Note
Positioning bushes suitable for indexing plunger.
Matched with mounting brackets 03099.
Matched with mounting brackets 03099.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.