text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Fastening set
Version 1
for thin wall parts
Main material
steel
Surface finish body
black oxidised
D1=Thread
M10x1
D2=Outside diameter
15
D3=Fastening hole
12
D=diameter
11,8
L3=wall thickness
4-5
SW=key width
16
T=clamping length
4,5
L
2
L1
1,5
L2
8
Size
1
UNSPSC Code
31162800
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
Description

Product description
Seturi de fixare pentru piese cu pereți subțiri folosesc la fixarea bolțurilor de blocare, de exemplu la table.
Material

Oțel pentru automate sau oțel inoxidabil 1.4305.

Version
Oțel pentru automate, brunat.
Oțel inoxidabil netratat.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought