text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Fastening set
Version 1
for thin wall parts
Main material
steel
Surface finish body
black oxidised
D1=Thread
M20x1,5
D2=Outside diameter
26
D3=Fastening hole
22
D=diameter
21,8
L3=wall thickness
1,5-2,5
SW=key width
27
T=clamping length
2
L
11
L1
2
L2
15
Size
4
UNSPSC Code
31162800
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Product description
Seturi de fixare pentru piese cu pereți subțiri folosesc la fixarea bolțurilor de blocare, de exemplu la table.
Material

Oțel pentru automate sau oțel inoxidabil 1.4305.

Version
Oțel pentru automate, brunat.
Oțel inoxidabil netratat.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought