Ball lock pin stainless steel bright 03415-10-101508200
- Pentru o îmbinare rapidă și ușoară a pieselor mașinii și a pieselor de prelucrat
- Domenii de aplicare: Inginerie mecanică, construcții de aparate, construcții de instalații, tehnologie de măsurare, gospodărie
- Fixați blocarea prin simpla apăsare și eliberare a butonului
- Auto-securizare
Sales unit
27,88 €
plus sales tax
Added to your shopping cart
Designation
Ball lock pin
Form
B
Form definition
with recess. grip a. ring
Product type
with head-end lock
Main
material
stainless steel
Surface finish
body
bright
Component
material
stainless steel
D1=Pin diameter
8
D5=Ball diameter
3
L=Length
3,5
D
15,5
D2
9,5
D3
13,5
D4
24
L1
196,5
L2
33
L3
46,7
L4
22,7
L5
200
Receiving
hole
H11
8
SW
15
Shearing force
double shear
max.kN
26
Steel code
1.4305
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
Description
Material
Grip and push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring and hanger 1.4310 stainless steel wire.
Version
Bright.
Note
Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Advantages
Wide connections possible.
The pin length does not need to be coordinated with the component width.
The pin length does not need to be coordinated with the component width.
On request
Other pin lengths.
Accessory
Locating bushes for ball lock pins with head-end lock 03425.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.