text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring plunger
Main material
stainless steel
Component material
pin stainless steel
D=Thread
M16
H=Stroke
4,5
L=Length
24
D1
8,5
N
2,5
Spring strength
light
Spring force final pressure F2 approx. N
50
Spring force initial pressure F1 approx. N
22
carrier form
slot
pin form
thrust pin
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
Description

Material

Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

Version
Bright.
Thrust pin hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem