text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring plunger
Version 1
with thread lock
Main material
steel
Surface finish body
black oxidised
Component material
ball steel
D=Thread
M4
H=Stroke
0,8
L=Length
10
D1
2,5
L1
5
Loosening torque approx. Nm
0,12
S
2
Spring strength
intensified
Spring force final pressure F2 approx. N
22
Spring force initial pressure F1 approx. N
12
Tightening torque approx. Nm
0,18
carrier form
hexagon socket
pin form
ball
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
Description

Material
Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version
Black oxidised. Ball hardened.
Drawing reference
L2 = approx. 2x thread pitch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem