{"product":{"productId":"agid.11945","price":1.4,"name":"Contra-cârlig, formă D, pentru cleme de blocare cu etrier de prindere, versiune scurtă"},"currency":"EUR"}
- Oțel sau oțel inoxidabil
- Rezistent la vibrații
- Înșurubabil
- Poate fi distrus
Description
Material
Steel or stainless steel 1.4301.
Version
Electro zinc-plated, thick-film passivated and top coat sealed.
Stainless steel, bright.
Stainless steel, bright.
Note
Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by drawing on the bail.
The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.
Order catch plates separately.
The locking force is applied by drawing on the bail.
The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.
Order catch plates separately.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.