Grub screw with flat point stainless steel bright 07165-110X40
- Versiune: oțel sau oțel inoxidabil (A 2)
Sales unit
1,51 €
plus sales tax
Added to your shopping cart
Designation
Grub screw
Version 1
with flat point
DIN EN ISO
DIN EN ISO 4026
Product type
Grub screw
Main
material
stainless steel
Surface finish
body
bright
D1=Thread
M10
G=thread / for thread
M10
L=Length
40
D2
7
Kind of fastening
hexagon socket
SW
5
T
6
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
Description
Material
Steel or stainless steel A2.
Version
Steel grade 45 H, bright (black) or galvanised.
Stainless steel A2-70, bright
Stainless steel A2-70, bright
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.