text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grub screw
Version 1
with flat point
DIN EN ISO
DIN EN ISO 4026
Product type
Grub screw
Main material
steel
Surface finish body
bright (black)
Main colour
black
D1=Thread
M3
G=thread / for thread
M3
L=Length
5
D2
2
Kind of fastening
hexagon socket
SW
1,5
T
1,2
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
Description

Material
Oțel sau oțel inoxidabil A2.
Version
Oțel, clasa de rezistență 45 H, fără strat de acoperire (negru) sau zincat.
Oțel inoxidabil A2-70, fără strat de acoperire.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem