Șurub filetat cu cupolă conică oțel negru gol (negru) 07165-06X6
- Versiune: oțel sau oțel inoxidabil (A 2)
Sales unit
0,13 €
plus sales tax
Added to your shopping cart
Designation
Grub screw
Version 1
with flat point
DIN EN ISO
DIN EN ISO 4026
Product type
Grub screw
Main
material
steel
Surface finish
body
bright (black)
Main
colour
black
D1=Thread
M6
G=thread / for thread
M6
L=Length
6
D2
4
Kind of fastening
hexagon socket
SW
3
T
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
Description
Material
Oțel sau oțel inoxidabil A2.
Version
Oțel, clasa de rezistență 45 H, fără strat de acoperire (negru) sau zincat.
Oțel inoxidabil A2-70, fără strat de acoperire.
Oțel inoxidabil A2-70, fără strat de acoperire.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.