text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball-end thrust screw
Version 1
with head
Form
A
Form definition
with full ball
Product type
with full ball
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
D=Thread
M4
L=Length
19,9
Ball-Ø
2,5
D3
7
L1
2,1
L2
4
Load rating max. kN (static load only)
3,5
SW
3
Thread type
external thread
UNSPSC Code
27111704
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
Description

Material
Oțel inoxidabil.
Version
lucioasă.
Note
Forma A cu bilă întreagă se utilizează atunci când este necesară o suprafață de presiune curată și lustruită.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought